Page 1831 - RF Adapter Datasheets
P. 1831
Precision SMA Male to SMA Male Adapter
RF Adapters Technical Data Sheet PE9505
.
Description Connector 1 Connector 2
Type SMA Male SMA Male
Polarity Standard Standard
Mating Cycles 500 500
Hex Size 5/16 in. 5/16 in.
Mating Torque 8 to 10 in-lbs [0.90 to 1.13 Nm] 8 to 10 in-lbs [0.90 to 1.13 Nm]
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type SMA Male SMA Male
Contact Beryllium Copper Gold over Nickel Beryllium Copper Gold over Nickel
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Body Passivated Stainless Steel Passivated Stainless Steel
ASTM A380 ASTM A380
Coupling Nut Passivated Stainless Steel Passivated Stainless Steel
ASTM A380 ASTM A380
. .
Environmental Specifications
Temperature
Operating Range -55 to +100 deg C
.
Vibration MIL-STD-202, Method 204, Cond. D (20G’s)
Salt Spray MIL-STD-202, Method 101, Cond. B, 5% salt solution
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: Precision SMA Male to SMA Male Adapter PE9505
PE9505 REV 1.1 2

