Page 1830 - RF Adapter Datasheets
P. 1830

Precision SMA Male to SMA Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9505


                   Configuration
                       • SMA Male Connector 1                           • Precision Design
                       • SMA Male Connector 2                           • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.2:1 up to 27 GHz                 • Contact Plating per MIL-G-45204
                       • Gold over Nickel Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test           • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9505 precision SMA male to SMA male adapter is part of our full line of RF components available for same-
                   day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our
                   SMA to SMA adapter has a male to male gender configuration built of durable stainless steel in a precision design. PE9505
                   SMA male to SMA male adapter operates to 27 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           27            GHz
                       VSWR                                                              1.2:1
                       Insertion Loss                                                    0.26           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            0.86 in [21.84 mm]
                       Width                                             0.313 in [7.95 mm]
                       Weight                                            0.013 lbs [5.9 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Male to SMA Male Adapter PE9505








                                                        PE9505  REV 1.1                                                1
   1825   1826   1827   1828   1829   1830   1831   1832   1833   1834   1835