Page 1827 - RF Adapter Datasheets
P. 1827
SMA Male to SMA Male Adapter
RF Adapters Technical Data Sheet PE91135
.
Description Connector 1 Connector 2
Type SMA Male SMA Male
Polarity Standard Standard
Interface Specification MIL-STD-348 MIL-STD-348
Hex Size 5/16 in. 5/16 in.
Mating Torque 7 to 10 in-lbs [0.79 to 1.13 Nm]
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type SMA Male SMA Male
Contact Brass Gold Brass Gold
100 µ-in minimum 100 µ-in minimum
Insulation PTFE PTFE
Body Passivated Stainless Steel Passivated Stainless Steel
Gasket Silicone Silicone
Coupling Nut Passivated Stainless Steel Passivated Stainless Steel
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: SMA Male to SMA Male Adapter PE91135
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE91135 REV 1.2 2

