Page 1819 - RF Adapter Datasheets
P. 1819

SHV Jack to SHV Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9337


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SHV Jack                                SHV Jack
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100 µ-in minimum                         100 µ-in minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   SHV Jack to SHV Jack Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: SHV Jack to SHV Jack Adapter PE9337

                   URL: https://www.pasternack.com/shv-jack-shv-jack-straight-adapter-pe9337-p.aspx




























                                                        PE9337  REV 1.2                                                2
   1814   1815   1816   1817   1818   1819   1820   1821   1822   1823   1824