Page 1852 - RF Adapter Datasheets
P. 1852

SMA Male to SMA Male Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9418


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                 SMA Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       Hex Size                                    5/16 in.                 5/16 in
                       Mating Torque                      7 to 10 in-lbs [0.79 to 1.13 Nm]    7 to 10 in-lbs [0.79 to 1.13 Nm]
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                                SMA Male
                       Contact            Brass                Gold                Brass               Gold
                                                           50 µ-in minimum                         50 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                       Gasket            Silicone                                 Silicone
                       Coupling Nut   Passivated Stainless Steel           Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMA Male Right Angle Adapter PE9418








                                                        PE9418  REV 1.1                                                2
   1847   1848   1849   1850   1851   1852   1853   1854   1855   1856   1857