Page 1855 - RF Adapter Datasheets
P. 1855

SMA Male to SMA Male Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9642


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohm
                       • SMA Male Connector 2                           • Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.35:1 up to 27 GHz                • Max VSWR of 1.35:1 up to 27 GHz
                       • Contact plating according to MIL-G-45204       • Gold over Nickel Plated Beryllium Copper Contact
                       • Gold over Nickel Plated Beryllium Copper Contact  • Contact Plating per MIL-G-45204
                   Applications
                       • General Purpose Test           • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9642 SMA male to SMA male right angle adapter is part of our full line of RF components available for same-
                   day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our
                   SMA to SMA adapter has a male to male gender configuration built of durable stainless steel. PE9642 SMA male to SMA male
                   adapter operates to 27 GHz. The Pasternack RF adapter provides good VSWR of 1.35:1 maximum. This right angle SMA to
                   SMA adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           27            GHz
                       VSWR                                                              1.35:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.517 in [13.13 mm]
                       Width                                             0.312 in [7.92 mm]
                       Height                                            0.545 in [13.84 mm]
                       Weight                                            0.017 lbs [7.71 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMA Male Right Angle Adapter PE9642
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9642  REV 1.2                                                1
   1850   1851   1852   1853   1854   1855   1856   1857   1858   1859   1860