Page 1851 - RF Adapter Datasheets
P. 1851

SMA Male to SMA Male Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9418


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • SMA Male Connector 2                           • Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.5:1 up to 12.4 GHz               • Gold Plated Brass Contact
                       • SMA Interface compliant with MIL-STD-348A      • 50 µ-in min Gold Contact Plating
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9418 SMA male to SMA male right angle adapter is part of our full line of RF components available for same-
                   day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our
                   SMA to SMA adapter has a male to male gender configuration built of durable stainless steel. PE9418 SMA male to SMA male
                   adapter operates to 12.4 GHz. The Pasternack RF adapter provides good VSWR of 1.5:1 maximum. This low profile right
                   angle SMA adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          12.4           GHz
                       VSWR                                                              1.5:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.709 in [18.01 mm]
                       Width                                             0.665 in [16.89 mm]
                       Height                                            0.315 in [8 mm]
                       Weight                                            0.013 lbs [5.9 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMA Male Right Angle Adapter PE9418








                                                        PE9418  REV 1.1                                                1
   1846   1847   1848   1849   1850   1851   1852   1853   1854   1855   1856