Page 2239 - RF Adapter Datasheets
P. 2239

SMA Male to N Female 4 Hole Flange Adapter





     RF Adapters Technical Data Sheet                                                                        PE9105


                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 3   3 to 12.4   12.4 to 18                           GHz
                       VSWR, Max              1.05:1    1.15:1      1.4:1
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.37 in [34.8 mm]
                       Width                                             1 in [25.4 mm]
                       Weight                                            0.082 lbs [37.19 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                 N Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       Hex Size                                    5/16 in
                       Mating Torque                       3 to 5 in-lbs [0.34 to 0.57 Nm]
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                                N Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           30 µin minimum                          30 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                   150 µin minimum
                       Body               Brass               Nickel
                                                          150 µin minimum
                       Coupling Nut       Brass               Nickel
                                                          150 µin minimum
                       . .







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to N Female 4 Hole Flange Adapter PE9105








                                                        PE9105  REV 1.1                                                2
   2234   2235   2236   2237   2238   2239   2240   2241   2242   2243   2244