Page 2256 - RF Adapter Datasheets
P. 2256

SMA Male to SMB Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9144


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • SMB Plug Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 4 GHz                 • SMB Interface compliant with MIL-STD-348
                       • SMA Interface compliant with MIL-STD-348       • Gold Plated Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9144 SMA male to SMB plug adapter is part of our full line of RF components available for same-day shipping.
                   The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA to SMB
                   adapter has a male to plug gender configuration. PE9144 SMA male to SMB plug adapter operates to 4 GHz. The Pasternack
                   RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                              1.25:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.787 in [19.99 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.013 lbs [5.9 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMB Plug Adapter PE9144








                                                        PE9144  REV 1.1                                                1
   2251   2252   2253   2254   2255   2256   2257   2258   2259   2260   2261