Page 2254 - RF Adapter Datasheets
P. 2254

Push-On SMA Male to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91336


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type          Push-On SMA Male                           SMA Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                     Passivated Stainless Steel
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                       Coupling Nut   Passivated Stainless Steel           Passivated Stainless Steel
                       . .

                   Compliance Certifications (see product page for current document)

                   Push-On SMA Male to SMA Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99.4% availability and are part of the broadest selection
                   in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Push-On SMA Male to SMA Female Adapter PE91336


                   URL: https://www.pasternack.com/sma-male-sma-female-straight-adapter-pe91336-p.aspx







































                                                       PE91336  REV 1.0                                                2
   2249   2250   2251   2252   2253   2254   2255   2256   2257   2258   2259