Page 2250 - RF Adapter Datasheets
P. 2250

SMA Male to QMA Female Adapter



      TECHNICAL DATA SHEET                                                                               PE91182



                   Configuration
                       Connector 1                                       SMA Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       QMA Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Maximum VSWR                                      1.15:1
                       Maximum Operating Voltage, Volts                  335

                       Frequency 1
                       Frequency, GHz                                    DC to 3
                       VSWR                                              1.1:1
                       Frequency 2
                       Frequency, GHz                                    3 to 6
                       VSWR                                              1.15:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   0.878 [22.3]
                       .
                       Weight, lbs [g]                                   0.00968 [4.39]
                       Connector 1
                       Type                                              SMA Male
                       Mating Cycles                                     500
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             50µ” Minimum
                       Body Material and Plating                         Brass, Gold
                       Body Plating Specification                        3µ” Minimum
                       Dielectric Type                                   Teflon
                       Connector 2
                       Type                                              QMA Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             50µ” Minimum
                       Body Material and Plating                         Brass, Gold
                       Body Plating Specification                        3µ” Minimum
                       Dielectric Type                                   Teflon

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +80 deg C

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to QMA Female Adapter PE91182








                                                         PE91182  REV                                                  1
   2245   2246   2247   2248   2249   2250   2251   2252   2253   2254   2255