Page 2247 - RF Adapter Datasheets
P. 2247

Precision Bulkhead SMA Male to N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9488


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                 N Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                                N Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor                                     Passivated Stainless Steel
                       Body        Passivated Stainless Steel
                       Coupling Nut   Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision Bulkhead SMA Male to N Female Adapter PE9488








                                                        PE9488  REV 1.1                                                2
   2242   2243   2244   2245   2246   2247   2248   2249   2250   2251   2252