Page 2253 - RF Adapter Datasheets
P. 2253

Push-On SMA Male to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91336


                   Configuration
                       • Push-On SMA Male Connector 1                   • 50 Ohm
                       • SMA Female Connector 2                         • Straight Body Geometry
                   Features

                       • Max VSWR of 1.5:1 up to 18 GHz                 • Gold Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91336 push-on SMA male to SMA female adapter is part of our full line of RF components available for same-
                   day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our
                   SMA to SMA adapter has a male to female gender configuration built of durable stainless steel. PE91336 SMA male to SMA
                   female adapter operates to 18 GHz. The Pasternack RF adapter provides good VSWR of 1.5:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                               1.35:1         1.5:1
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            0.72 in [18.29 mm]
                       Width                                             0.367 in [9.32 mm]
                       Weight                                            0.01 lbs [4.54 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                SMA Female
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       .



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Push-On SMA Male to SMA Female Adapter PE91336








                                                       PE91336  REV 1.0                                                1
   2248   2249   2250   2251   2252   2253   2254   2255   2256   2257   2258