Page 2326 - RF Adapter Datasheets
P. 2326

SMA Male to TNC Female 4 Hole Flange Adapter





     RF Adapters Technical Data Sheet                                                                        PE9384


                   Configuration
                       • SMA Male Connector 1                           • Straight Body Geometry
                       • TNC Female Connector 2                         • 4 Hole Flange Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.3:1 up to 11 GHz                 • Gold over Nickel Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • TNC Interface compliant with MIL-STD-348
                   Applications

                       • Allows Connection Between Series  • General Purpose Test        • Rack Mounted Equipment
                   .
                   Description
                   Pasternack’s PE9384 SMA male to TNC female 4 hole flange adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to TNC adapter has a male to female gender configuration. PE9384 SMA male to TNC female adapter operates to
                   11 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. This RF SMA to TNC 4 hole flange adapter
                   allows designers to create external connections on their product enclosures, and can be used in a variety of other rack mount
                   and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.3:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level
                   Mechanical Specifications
                       Size
                       Length                                            1.03 in [26.16 mm]
                       Width                                             0.688 in [17.48 mm]
                       Height                                            0.688 in [17.48 mm]
                       Weight                                            0.027 lbs [12.25 g]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to TNC Female 4 Hole Flange Adapter PE9384








                                                        PE9384  REV 1.1                                                1
   2321   2322   2323   2324   2325   2326   2327   2328   2329   2330   2331