Page 2327 - RF Adapter Datasheets
P. 2327
SMA Male to TNC Female 4 Hole Flange Adapter
RF Adapters Technical Data Sheet PE9384
.
Description Connector 1 Connector 2
Type SMA Male TNC Female
Polarity Standard Standard
Interface Specification MIL-STD-348 MIL-STD-348
Hex Size 5/16 in.
Mating Torque 8 to 10 in-lbs [0.90 to 1.13 Nm]
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type SMA Male TNC Female
Contact Beryllium Copper Gold over Nickel Beryllium Copper Gold over Nickel
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Outer Conductor Passivated Stainless Steel
Body Passivated Stainless Steel
Coupling Nut Passivated Stainless Steel
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: SMA Male to TNC Female 4 Hole Flange Adapter PE9384
PE9384 REV 1.1 2

