Page 2322 - RF Adapter Datasheets
P. 2322

SMA Male to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9441


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • TNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 18 GHz                • TNC Interface compliant with MIL-C-39012
                       • SMA Interface compliant with MIL-C-39012       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9441 SMA male to TNC female adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to TNC adapter has a male to female gender configuration. PE9441 SMA male to TNC female adapter operates to 18 GHz.
                   The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.25:1
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.748 in [44.4 mm]
                       Width                                             0.56 in [14.22 mm]
                       Weight                                            0.062 lbs [28.12 g]











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to TNC Female Adapter PE9441








                                                        PE9441  REV 1.1                                                1
   2317   2318   2319   2320   2321   2322   2323   2324   2325   2326   2327