Page 2318 - RF Adapter Datasheets
P. 2318

SMA Male to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9078


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • TNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 11 GHz                 • Gold Plated Beryllium Copper Contact
                       • SMA and TNC Interface compliant with MIL-STD-348A  • 50 µ-in min. Gold Contact Plating
                   Applications
                       • Allows Connection Between Series               • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9078 SMA male to TNC female adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to TNC adapter has a male to female gender configuration. PE9078 SMA male to TNC female adapter operates to 11 GHz.
                   The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.03 in [26.16 mm]
                       Width                                             0.5 in [12.7 mm]
                       Height                                            0.5 in [12.7 mm]
                       Weight                                            0.025 lbs [11.34 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to TNC Female Adapter PE9078








                                                        PE9078  REV 1.2                                                1
   2313   2314   2315   2316   2317   2318   2319   2320   2321   2322   2323