Page 2315 - RF Adapter Datasheets
P. 2315

SMA Male to TNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9439


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                 TNC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       Hex Size                                    5/16 in.                 7/16 in.
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                                TNC Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                       Coupling Nut   Passivated Stainless Steel           Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to TNC Male Adapter PE9439








                                                        PE9439  REV 1.1                                                2
   2310   2311   2312   2313   2314   2315   2316   2317   2318   2319   2320