Page 2314 - RF Adapter Datasheets
P. 2314

SMA Male to TNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9439


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • TNC Male Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 18 GHz                • TNC Interface compliant with MIL-C-39012
                       • SMA Interface compliant with MIL-C-39012       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9439  SMA male to TNC male  adapter  is part of our  full  line  of RF components  available  for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to TNC adapter has a male to male gender configuration built of durable stainless steel. PE9439 SMA male to TNC male
                   adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.25:1
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.65 in [41.91 mm]
                       Width                                             0.625 in [15.88 mm]
                       Weight                                            0.08 lbs [36.29 g]











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to TNC Male Adapter PE9439








                                                        PE9439  REV 1.1                                                1
   2309   2310   2311   2312   2313   2314   2315   2316   2317   2318   2319