Page 2319 - RF Adapter Datasheets
P. 2319
SMA Male to TNC Female Adapter
RF Adapters Technical Data Sheet PE9078
.
Description Connector 1 Connector 2
Type SMA Male TNC Female
Polarity Standard Standard
Interface Specification MIL-STD-348A MIL-STD-348A
Hex Size 5/16 in.
Mating Torque 3 to 5 in-lbs [0.34 to 0.57 Nm]
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type SMA Male TNC Female
Contact Beryllium Copper Gold Beryllium Copper Gold
50µ in. minimum 50µ in. minimum
Insulation PTFE PTFE
Outer Conductor Passivated Stainless Steel
Body Passivated Stainless Steel
Gasket Silicone
Coupling Nut Brass Nickel
100µ in. minimum
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: SMA Male to TNC Female Adapter PE9078
PE9078 REV 1.2 2

