Page 2358 - RF Adapter Datasheets
P. 2358

Precision SMA Female to 2.92mm Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91009


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female               2.92mm Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348
                       Hex Size                                                             5/16 in.
                       Mating Torque                                                8 to 10 in-lbs [0.90 to 1.13 Nm]
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                              2.92mm Male
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                           50 µin minimum                          50 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor Passivated Stainless Steel
                                                           SAE-AMS-2700
                       Body                                                Passivated Stainless Steel
                                                                                                   SAE-AMS-2700
                       Coupling Nut                                        Passivated Stainless Steel
                                                                                                   SAE-AMS-2700
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +150 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Female to 2.92mm Male Adapter PE91009








                                                       PE91009  REV 1.1                                                2
   2353   2354   2355   2356   2357   2358   2359   2360   2361   2362   2363