Page 2361 - RF Adapter Datasheets
P. 2361

Precision SMA Female to 2.92mm Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91011


                   Configuration
                       • SMA Female Connector 1                         • Precision Design
                       • 2.92mm Female Connector 2                      • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.2:1 up to 26.5 GHz               • Gold over Nickel Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348       • 50µ in min Gold over Nickel Contact Plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE91011 precision SMA female to 2.92mm female adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to 2.92mm adapter has a female to female gender configuration in a precision design. PE91011 SMA female to
                   2.92mm female adapter operates to 26.5 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          26.5           GHz
                       VSWR                                                              1.2:1
                       Insertion Loss                                                    0.25           dB
                       Dielectric Withstanding Voltage (AC)                               750           Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            0.722 in [18.34 mm]
                       Width                                             0.31 in [7.87 mm]
                       Weight                                            0.009 lbs [4.08 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Female to 2.92mm Female Adapter PE91011








                                                        PE91011  REV 1.1                                               1
   2356   2357   2358   2359   2360   2361   2362   2363   2364   2365   2366