Page 2362 - RF Adapter Datasheets
P. 2362

Precision SMA Female to 2.92mm Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91011


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female              2.92mm Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                             2.92mm Female
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                           50 µin minimum                          50 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                                                           SAE-AMS-2700                            SAE-AMS-2700
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +150 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Female to 2.92mm Female Adapter PE91011








                                                        PE91011  REV 1.1                                               2
   2357   2358   2359   2360   2361   2362   2363   2364   2365   2366   2367