Page 2369 - RF Adapter Datasheets
P. 2369

SMA Female to 3.5mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9725


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • 3.5mm Female Connector 2                       • Straight Body Geometry
                   Features
                       • Max VSWR of 1.2:1 up to 27 GHz                 • Gold over Nickel Plated Beryllium Copper Contact
                       • Contact plating according to MIL-G-45204
                   Applications
                       • Allows Connection Between Series   • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9725 SMA female to 3.5mm female adapter is part of our full line of RF components available for same-day
                   shipping. The SMA  connector mates mechanically  with commercially available  3.5mm and 2.92mm (K)  connectors. The
                   SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA to 3.5mm
                   adapter has a female to female gender configuration. PE9725 SMA female to 3.5mm female adapter operates to 27 GHz. The
                   Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           27            GHz
                       VSWR                                                              1.2:1
                       Insertion Loss                                                    0.26           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            0.7 in [17.78 mm]
                       Width                                             0.25 in [6.35 mm]
                       Weight                                            0.013 lbs [5.9 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to 3.5mm Female Adapter PE9725








                                                        PE9725  REV 1.1                                                1
   2364   2365   2366   2367   2368   2369   2370   2371   2372   2373   2374