Page 2370 - RF Adapter Datasheets
P. 2370

SMA Female to 3.5mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9725


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female              3.5mm Female
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                             3.5mm Female
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                  Oxide-Noryl
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                                                            ASTM A380                                ASTM A380
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +100 deg C
                       .
                       Vibration                                         MIL-STD-202, Method 204, Cond. D (20G’s)
                       Salt Spray                                        MIL-STD-202, Method 101, Cond. B, 5% salt solution

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:


















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to 3.5mm Female Adapter PE9725








                                                        PE9725  REV 1.1                                                2
   2365   2366   2367   2368   2369   2370   2371   2372   2373   2374   2375