Page 2373 - RF Adapter Datasheets
P. 2373

Precision SMA Female to 7mm Adapter





     RF Adapters Technical Data Sheet                                                                        PE9214


                   Configuration
                       • SMA Female Connector 1                         • Precision Design
                       • 7mm Sexless Connector 2                        • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • Gold over Nickel Plated Beryllium Copper Contact
                       • Contact plating according to MIL-G-45204
                   Applications
                       • Allows Connection Between Series   • General Purpose Test       • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9214 precision SMA female to 7mm adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to 7mm adapter has a female to sexless gender configuration in a precision design. PE9214 SMA female to 7mm sexless
                   adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       Insertion Loss                                                    0.22           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            1.195 in [30.35 mm]
                       Width                                             0.87 in [22.1 mm]
                       Weight                                            0.095 lbs [43.09 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Female to 7mm Adapter PE9214








                                                        PE9214  REV 1.1                                                1
   2368   2369   2370   2371   2372   2373   2374   2375   2376   2377   2378