Page 2377 - RF Adapter Datasheets
P. 2377

Precision 4 Hole Flange SMA Female to 7mm Sexless Adapter






      TECHNICAL DATA SHEET                                                                                 PE9327


                   Precision 4 Hole Flange SMA Female to 7mm Sexless Adapter

                   Configuration
                       Connector 1                                       SMA Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       7mm Sexless
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Precision
                       Body Style                                        Straight
                       Mount Method                                      4 Hole Flange

                    Electrical Specifications
                       Frequency Range, GHz                              DC to 18
                       Maximum VSWR                                      1.15:1

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.2 [30.48]
                       Width/Dia., in [mm]                               1 [25.4]
                       Height, in [mm]                                   1 [25.4]
                       .
                       Connector 1
                       Type                                              SMA Female

                       Connector 2
                       Type                                              7mm Sexless

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                       URL: http://www.pasternack.com/sma-female-7mm-sexless-straight-adapter-pe9327-p.aspx

                   Precision 4 Hole Flange SMA Female to 7mm Sexless Adapter from Pasternack Enterprises has same day shipment for
                   domestic and International orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the
                   broadest selection in the industry.





















                                                         PE9327  REV                                                   1
   2372   2373   2374   2375   2376   2377   2378   2379   2380   2381   2382