Page 2379 - RF Adapter Datasheets
P. 2379

Low PIM SMA Female to 7/16 DIN Male Adapter Low VSWR





     RF Adapters Technical Data Sheet                                                                      PE91036


                   Configuration
                       • SMA Female Connector 1                         • Low PIM Design
                       • 7/16 DIN Male Connector 2                      • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.09:1 up to 7.5 GHz               • 7/16 DIN Interface compliant with IEC 169-4
                       • PIM levels lower than -170 dBc                 • Gold Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348       • 200 µin min Gold Contact Plating
                   Applications

                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91036 Low PIM SMA female to 7/16 DIN male adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to 7/16 DIN adapter has a female to male gender configuration in a Low PIM design. PE91036 SMA female to 7/16
                   DIN male adapter operates to 7.5 GHz. The Pasternack RF adapter provides excellent VSWR of 1.09:1 maximum and passive
                   intermodulation of -170 dBc maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           7.5           GHz
                       VSWR                                                              1.09:1
                       Passive Intermodulation                                           -170           dBc
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.18 in [29.97 mm]
                       Width                                             1.25 in [31.75 mm]
                       Weight                                            0.196 lbs [88.9 g]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM SMA Female to 7/16 DIN Male Adapter Low VSWR PE91036








                                                       PE91036  REV 1.1                                                1
   2374   2375   2376   2377   2378   2379   2380   2381   2382   2383   2384