Page 2383 - RF Adapter Datasheets
P. 2383

SMA Female to 7/16 DIN Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91175


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • 7/16 DIN Male Connector 2                      • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 6 GHz                 • 1.3µm min Gold Contact Plating
                       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91175 SMA female to 7/16 DIN male adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to 7/16 DIN adapter has a female to male gender configuration. PE91175 SMA female to 7/16 DIN male adapter operates to
                   6 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.25:1
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 3     3 to 6                                         GHz
                       VSWR, Max              1.15:1    1.25:1
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to 7/16 DIN Male Adapter PE91175








                                                        PE91175  REV 1.1                                               1
   2378   2379   2380   2381   2382   2383   2384   2385   2386   2387   2388