Page 2380 - RF Adapter Datasheets
P. 2380

Low PIM SMA Female to 7/16 DIN Male Adapter Low VSWR





     RF Adapters Technical Data Sheet                                                                      PE91036


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female              7/16 DIN Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348               IEC 169-4
                       Mating Cycles                                100                      500
                       Hex Size                                                             1 1/2 in.
                       Mating Torque                                             221 to 265 in-lbs [24.97 to 29.95 Nm]
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                              7/16 DIN Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                          200 µin minimum                          200 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass              Tri-Metal
                                                          100 µin minimum
                       Body                                                        Brass              Tri-Metal
                                                                                                   100 µin minimum
                       Coupling Nut                                                Brass              Tri-Metal
                                                                                                   100 µin minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM SMA Female to 7/16 DIN Male Adapter Low VSWR PE91036








                                                       PE91036  REV 1.1                                                2
   2375   2376   2377   2378   2379   2380   2381   2382   2383   2384   2385