Page 2384 - RF Adapter Datasheets
P. 2384

SMA Female to 7/16 DIN Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91175


                   Mechanical Specifications
                       Size
                       Length                                            1.56 in [39.62 mm]
                       Width                                             1.26 in [32 mm]
                       Weight                                            0.28 lbs [127.01 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female              7/16 DIN Male
                       Polarity                                   Standard                 Standard
                       Hex Size                                                             32 mm
                       Mating Torque                                               12 to 15 in-lbs [1.36 to 1.70 Nm]
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                              7/16 DIN Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           1.3µm minimum                           1.3µm minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor Passivated Stainless Steel
                       Body                                                        Brass              Tri-Metal
                                                                                                    3µm minimum
                       Coupling Nut                                                Brass              Tri-Metal
                                                                                                    3µm minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -45 to +120 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to 7/16 DIN Male Adapter PE91175








                                                        PE91175  REV 1.1                                               2
   2379   2380   2381   2382   2383   2384   2385   2386   2387   2388   2389