Page 2392 - RF Adapter Datasheets
P. 2392

SMA Female to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9073


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female                BNC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                               BNC Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           30µ in. minimum                         30µ in. minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                          100µ in. minimum
                       Body                                                        Brass               Nickel
                                                                                                   100µ in. minimum
                       Gasket                                                     Silicone
                       Coupling Nut                                                Brass               Nickel
                                                                                                   100µ in. minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to BNC Male Adapter PE9073








                                                        PE9073  REV 1.1                                                2
   2387   2388   2389   2390   2391   2392   2393   2394   2395   2396   2397