Page 2396 - RF Adapter Datasheets
P. 2396
SMA Female to BNC Male Adapter
RF Adapters Technical Data Sheet PE9494
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type SMA Female BNC Male
Contact Beryllium Copper Gold Beryllium Copper Gold
Outer Conductor Passivated Stainless Steel
Body Brass Nickel
. .
Environmental Specifications
Temperature
Operating Range -65 to +125 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Typical Performance Data
dB Return Loss
0
-10
-20
-30
-40
-50
-60
-70
0 GHz 1 2 3 4 5 6 7 8
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: SMA Female to BNC Male Adapter PE9494
PE9494 REV 1.2 2

