Page 2470 - RF Adapter Datasheets
P. 2470

SMA Female to MMBX Jack Push-On
     Adapter, with female center contact




     RF Adapters Technical Data Sheet                                                                      PE91363


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • Push-On MMBX Jack Connector 2                  • Straight Body Geometry
                   Features
                       • Max VSWR of 1.08:1 up to 12.4 GHz              • Reliable Snap-On connection method
                       • 51µ in. minimum contact plating                • Mechanical misalignment tolerance of 4.5°/0.7mm Max
                       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series   • Multi circuit board radios  • Board to board applications
                       • General Purpose Test                                             requiring multiple coaxial
                       • Low cost blind mate interconnect                                 connections
                   .
                   Description
                   Pasternack’s PE91363 SMA female to MMBX jack push-on adapter, is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to MMBX adapter has a female to jack gender configuration. PE91363 SMA female to MMBX jack adapter is gold
                   plated and operates to 12.4 GHz. The Pasternack RF adapter provides excellent VSWR of 1.08:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          12.4           GHz
                       VSWR                                                              1.08:1
                       Insertion Loss                                                    0.42           dB
                       Operating Voltage (AC)                                             330           Vrms
                       Dielectric Withstanding Voltage (AC)                               500           Vrms
                       Insulation Resistance                1,000                                      MOhms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            0.7 in [17.78 mm]
                       Width                                             0.25 in [6.35 mm]
                       Weight                                            0.012 lbs [5.44 g]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to MMBX Jack Push-On Adapter, with female center contact PE91363








                                                       PE91363  REV 1.0                                                1
   2465   2466   2467   2468   2469   2470   2471   2472   2473   2474   2475