Page 2471 - RF Adapter Datasheets
P. 2471

SMA Female to MMBX Jack Push-On
     Adapter, with female center contact




     RF Adapters Technical Data Sheet                                                                      PE91363


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female               MMBX Jack
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       Contact Captivation Axial Force, Min    2.25 lbs [1.02 Kg]       2.25 lbs [1.02 Kg]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                           Push-On MMBX Jack
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           51µ in. minimum                         51µ in. minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass                Gold            Beryllium Copper        Gold
                                                           8µ in. minimum                           8µ in. minimum
                       Body               Brass                Gold                Brass               Gold
                                                           8µ in. minimum                           8µ in. minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to MMBX Jack Push-On Adapter, with female center contact PE91363








                                                       PE91363  REV 1.0                                                2
   2466   2467   2468   2469   2470   2471   2472   2473   2474   2475   2476