Page 2474 - RF Adapter Datasheets
P. 2474

SMA Female to N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9081


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohm
                       • N Male Connector 2                             • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 11 GHz                 • 50µ in. minimum contact plating
                       • SMA interface compliant with MIL-STD-348A      • Gold Plated Beryllium Copper Contact
                       • Type N interface compliant with MIL-STD-348A
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9081 SMA female to type N male adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to type N adapter has a female to male gender configuration. PE9081 SMA female to type N male adapter operates to 11 GHz.
                   The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.201 in [30.51 mm]
                       Width                                             0.787 in [19.99 mm]
                       Height                                            0.787 in [19.99 mm]
                       Weight                                            0.079 lbs [35.83 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to N Male Adapter PE9081








                                                        PE9081  REV 1.2                                                1
   2469   2470   2471   2472   2473   2474   2475   2476   2477   2478   2479