Page 2574 - RF Adapter Datasheets
P. 2574

SMA Female to SMP Male Full Detent Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                      PE91054


                   Configuration
                       • SMA Female Connector 1                         • Straight Body Geometry
                       • Full Detent SMP Male Connector 2               • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.3:1 up to 26.5 GHz               • Gold Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • SMP Interface compliant with MIL- STD-348
                   Applications

                       • Allows Connection Between Series  • General Purpose Test        • Rack Mounted Equipment
                   .
                   Description
                   Pasternack’s PE91054  SMA female  to SMP male  full  detent bulkhead  adapter  is part of our  full line  of RF components
                   available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K)
                   connectors. Our SMA to SMP adapter has a female to male gender configuration. PE91054 SMA female to SMP male adapter
                   operates to 26.5 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. This RF SMA to SMP bulkhead
                   adapter allows designers to create external connections on their product enclosures, and can be used in a variety of other rack
                   mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          26.5           GHz
                       VSWR                                                              1.3:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            0.43 in [10.92 mm]
                       Width                                             0.4 in [10.16 mm]
                       Weight                                            0.005 lbs [2.27 g]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SMP Male Full Detent Bulkhead Adapter PE91054








                                                       PE91054  REV 1.1                                                1
   2569   2570   2571   2572   2573   2574   2575   2576   2577   2578   2579