Page 2570 - RF Adapter Datasheets
P. 2570

SMA Female to SMP Male Limited Detent Adapter 26.5 GHz





     RF Adapters Technical Data Sheet                                                                        PE9778


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • Limited Detent SMP Male Connector 2            • Straight Body Geometry
                   Features
                       • Max Return Loss of -15 dB up to 26.5 GHz       • Gold over Nickel Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348A      • 1.27 µm minimum Gold Contact Plating
                       • SMP Interface compliant with MIL-STD-348A
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9778 SMA female to SMP male limited detent adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to SMP adapter has a female to male gender configuration. PE9778 SMA female to SMP male adapter operates to
                   26.5 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          26.5           GHz
                       Return Loss                                                        -15           dB
                       Insertion Loss                                                    0.26           dB
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                               500           Vrms
                       Inner Conductor DC Resistance                                       6           mOhms
                       Outer Conductor DC Resistance                                       2           mOhms
                       Insulation Resistance                5,000                                      MOhms
                       . .









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SMP Male Limited Detent Adapter 26.5 GHz PE9778








                                                        PE9778  REV 1.1                                                1
   2565   2566   2567   2568   2569   2570   2571   2572   2573   2574   2575