Page 2571 - RF Adapter Datasheets
P. 2571

SMA Female to SMP Male Limited Detent Adapter 26.5 GHz





     RF Adapters Technical Data Sheet                                                                        PE9778


                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 4    4 to 10   10 to 26.5                            GHz
                       Return Loss, Max        -32       -22        -15                                 dB
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion loss (dB) = 0.05 x sqrt(FGHz) max.

                   Mechanical Specifications
                       Size
                       Length                                            0.91 in [23.11 mm]
                       Width                                             0.35 in [8.89 mm]
                       Weight                                            0.012 lbs [5.44 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female                SMP Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       Mating Cycles                                500                      500
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                          Limited Detent SMP Male
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                          1.27 µm minimum                          1.27 µm minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor Passivated Stainless Steel
                       Body                                                Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +155 deg C
                       .
                       Humidity                                          MIL-STD-202, Method 106
                       Shock                                             MIL-STD-202, Method 213, Condition A
                       Vibration                                         MIL-STD-202, Method 204, Condition B


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SMP Male Limited Detent Adapter 26.5 GHz PE9778








                                                        PE9778  REV 1.1                                                2
   2566   2567   2568   2569   2570   2571   2572   2573   2574   2575   2576