Page 2578 - RF Adapter Datasheets
P. 2578

Precision SMA Female to SMP Male 2 Hole Flange
                Adapter Smooth Bore .450 Mounting Hole Spacing


      TECHNICAL DATA SHEET                                                                               PE91057



                   Precision SMA Female to SMP Male 2 Hole Flange Adapter Smooth Bore .450 Mounting Hole Spacing

                   Configuration
                       Connector 1                                       SMA Female
                       Impedance 1                                       50 Ohms
                       Connector Specification 1                         MIL-STD-348
                       Connector 2                                       SMP Male
                       Impedance 2                                       50 Ohms
                       Connector Specification 2                         DESC94007
                       Adapter Design                                    Precision
                       Body Style                                        Straight
                       Mount Method                                      2 Hole Flange

                    Electrical Specifications
                       Frequency Range, GHz                              DC to 26.5
                       Maximum VSWR                                      1.2:1

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -55 to +125
                       Size
                       Length, in [mm]                                   0.78 [19.81]
                       Width/Dia., in [mm]                               0.625 [15.88]
                       Height, in [mm]                                   0.281 [7.14]
                       .
                       Connector 1
                       Type                                              SMA Female
                       Mating Cycles                                     1,000
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204, Type I, Grade 1, Class A
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        AMS-QQ-P-35
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              SMP Male
                       Mating Cycles                                     1,000
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204, Type I, Grade 1, Class A
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        AMS-QQ-P-35
                       Dielectric Type                                   PTFE


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Female to SMP Male 2 Hole Flange Adapter Smooth Bore .450 Mounting Hole
                      Spacing PE91057









                                                       PE91057  REV 1.1                                                1
   2573   2574   2575   2576   2577   2578   2579   2580   2581   2582   2583