Page 2581 - RF Adapter Datasheets
P. 2581

Precision SMA Female to SMP Male Full
     Detent 2 Hole Flange Mount Adapter




     RF Adapters Technical Data Sheet                                                                      PE91058


                   Configuration
                       • SMA Female Connector 1                         • Precision Design
                       • Full Detent SMP Male Connector 2               • Straight Body Geometry
                       • 50 Ohm                                         • 2 Hole Flange Mount Method
                   Features
                       • Max VSWR of 1.2:1 up to 26.5 GHz               • Contact plating according to MIL-G-45204
                       • SMA interface compliant with MIL-STD-348       • Gold Plated Beryllium Copper Contact
                       • SMP interface compliant with MIL-STD-348
                   Applications
                       • Allows Connection Between Series  • Rack Mounted Equipment
                       • General Purpose Test           • Precision Test & Measurement
                   .
                   Description
                   Pasternack’s PE91058 SMA female to SMP male full detent 2 hole flange adapter is part of our full line of RF components
                   available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K)
                   connectors. Our SMA to SMP adapter has a female to male gender configuration in a precision design. PE91058 SMA female
                   to SMP male adapter operates to 26.5 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum. This
                   RF SMA to SMP 2 hole flange adapter allows designers to create external connections on their product enclosures, and can
                   be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          26.5           GHz
                       VSWR                                                              1.2:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            0.625 in [15.88 mm]
                       Width                                             0.56 in [14.22 mm]
                       Height                                            0.22 in [5.59 mm]
                       Weight                                            0.006 lbs [2.72 g]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Female to SMP Male Full Detent 2 Hole Flange Mount Adapter PE91058








                                                       PE91058  REV 1.2                                                1
   2576   2577   2578   2579   2580   2581   2582   2583   2584   2585   2586