Page 2582 - RF Adapter Datasheets
P. 2582
Precision SMA Female to SMP Male Full
Detent 2 Hole Flange Mount Adapter
RF Adapters Technical Data Sheet PE91058
.
Description Connector 1 Connector 2
Type SMA Female SMP Male
Polarity Standard Standard
Interface Specification MIL-STD-348 MIL-STD-348
Mating Cycles 100 100
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type SMA Female Full Detent SMP Male
Contact Beryllium Copper Gold Beryllium Copper Gold
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Outer Conductor Passivated Stainless Steel
AMS-QQ-P-35
Body Passivated Stainless Steel
AMS-QQ-P-35
. .
Environmental Specifications
Temperature
Operating Range -55 to +125 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: Precision SMA Female to SMP Male Full Detent 2 Hole Flange Mount Adapter PE91058
PE91058 REV 1.2 2

