Page 2586 - RF Adapter Datasheets
P. 2586
Precision SMA Female to SMP Male Smooth
Bore 2 Hole Flange Mount Adapter
RF Adapters Technical Data Sheet PE91061
Width 0.625 in [15.88 mm]
Weight 0.011 lbs [4.99 g]
.
Description Connector 1 Connector 2
Type SMA Female SMP Male
Polarity Standard Standard
Interface Specification MIL-STD-348 MIL-STD-348
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type SMA Female Smooth Bore SMP Male
Contact Beryllium Copper Gold Beryllium Copper Gold
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Outer Conductor Passivated Stainless Steel
AMS-QQ-P-35
Body Passivated Stainless Steel
AMS-QQ-P-35
. .
Environmental Specifications
Temperature
Operating Range -55 to +125 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: Precision SMA Female to SMP Male Smooth Bore 2 Hole Flange Mount Adapter PE91061
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE91061 REV 1.3 2

