Page 2588 - RF Adapter Datasheets
P. 2588

PE91061 CAD Drawing
                       Precision SMA Female to SMP Male Smooth Bore 2 Hole Flange Mount Adapter




                                                                                                                       7361




                                                                                                                       SIZE  A


                                                 1/4-36 UNS-2A                                                2.  ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.  SCALE  N/A




                                                                      SMA FEMALE                             1.  UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL.






                         .076  1.93                            RP                                               3.  DIMENSIONS ARE IN INCHES [mm].  022218
                                                   FLATS

          .780  19.81      .065  1.65                   .593  15.06                                                    CAD FILE

                                                                                                            NOTES:

                                                               RP



                                                                      SMP MALE                                          CAGE CODE   53919

                                                                                                                PE91061
                  .165  4.19         .280               .110  2.79
                                                                                                            DWG TITLE
                                       7.11







                                                   .625  15.88


                                                                                                           R
                                                                                                                   P.O. Box 16759 | Irvine | CA | 92623
                                                         .103  2.62  THRU ALL
                                                                                                                 Pasternack Enterprises, Inc.
                                                         2X

         .281  7.14                                                                                            THE ENGINEER'S RF SOURCE

                                                                                                         Pasternack does not make  Phone: (949) 261-1920 | Fax: (949) 261-7451

                                                                                                                        Website: www.pasternack.com | E-Mail: sales@pasternack.com
                                                                                            STANDARD TOLERANCES  *STANDARD TOLERANCES APPLY ONLY TO DIMENSIONS IN INCHES  -
                 .141  3.57


                                      .450  11.43
                                                                                                  .XXX  ±0.005

                                                                                                .XX   ±0.01
                                                                                              .X    ±0.2
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91061  REV 1.3                                                4
   2583   2584   2585   2586   2587   2588   2589   2590   2591   2592   2593