Page 2658 - RF Adapter Datasheets
P. 2658

SMA Female to UMCX Plug Adapter





     RF Adapters Technical Data Sheet                                                                      PE91005


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • UMCX Plug Connector 2                          • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 6 GHz                  • 50 µin minimum contact plating
                       • SMA interface compliant with MIL-STD-348A      • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series   • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91005 SMA female to UMCX plug adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to UMCX adapter has a female to plug gender configuration. PE91005 SMA female to UMCX plug adapter operates to 6 GHz.
                   The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                               1.12:1         1.3:1
                       Operating Voltage (AC)                                             100           Vrms
                       Dielectric Withstanding Voltage (AC)                               200           Vrms
                       Inner Conductor DC Resistance                                       3           mOhms
                       Outer Conductor DC Resistance                                       2           mOhms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25° sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.553 in [14.05 mm]
                       Width                                             0.25 in [6.35 mm]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to UMCX Plug Adapter PE91005








                                                       PE91005  REV 1.1                                                1
   2653   2654   2655   2656   2657   2658   2659   2660   2661   2662   2663