Page 2654 - RF Adapter Datasheets
P. 2654

SMA Female to UHF Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9415


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • UHF Male Connector 2                           • Straight Body Geometry
                   Features

                       • Max VSWR of 1.3:1 up to 300 MHz                • Gold Plated Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9415 SMA female to UHF male adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to UHF adapter has a female to male gender configuration. PE9415 SMA female to UHF male adapter operates to 300 MHz.
                   The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           300           MHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.21 in [30.73 mm]
                       Width                                             0.71 in [18.03 mm]
                       Weight                                            0.055 lbs [24.95 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to UHF Male Adapter PE9415








                                                        PE9415  REV 1.1                                                1
   2649   2650   2651   2652   2653   2654   2655   2656   2657   2658   2659