Page 2651 - RF Adapter Datasheets
P. 2651

SMA Female to TNC Female 4 Hole Flange Adapter





     RF Adapters Technical Data Sheet                                                                        PE9276


                   Configuration
                       • SMA Female Connector 1                         • Straight Body Geometry
                       • TNC Female Connector 2                         • 4 Hole Flange Mount Method
                       • 50 Ohms
                   Features
                       • SMA Interface compliant with MIL-STD-348       • Gold Plated Contact
                       • TNC Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9276 SMA female to TNC female 4 hole flange adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to TNC adapter has a female to female gender configuration. This RF SMA to TNC 4 hole flange adapter allows
                   designers to create external connections on their product enclosures, and can be used in a variety of other rack mount and
                   panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            1.012 in [25.7 mm]
                       Width                                             0.687 in [17.45 mm]
                       Height                                            0.687 in [17.45 mm]
                       Weight                                            0.027 lbs [12.25 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female               TNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to TNC Female 4 Hole Flange Adapter PE9276








                                                        PE9276  REV 1.1                                                1
   2646   2647   2648   2649   2650   2651   2652   2653   2654   2655   2656