Page 2646 - RF Adapter Datasheets
P. 2646

SMA Female to TNC Female Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                        PE9251


                   Configuration
                       • SMA Female Connector 1                         • Straight Body Geometry
                       • TNC Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.3:1 up to 11 GHz                 • Gold Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348A      • 50 µ-in min Gold Contact Plating
                       • TNC Interface compliant with MIL-STD-348A
                   Applications

                       • Allows Connection Between Series  • General Purpose Test        • Rack Mounted Equipment
                   .
                   Description
                   Pasternack’s PE9251 SMA female to TNC female bulkhead adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to TNC adapter has a female to female gender configuration. PE9251 SMA female to TNC female adapter operates
                   to 11 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. This RF SMA to TNC bulkhead adapter
                   allows designers to create external connections on their product enclosures, and can be used in a variety of other rack mount
                   and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                               1.26:1         1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       Inner Conductor DC Resistance                                       3           mOhms
                       Outer Conductor DC Resistance                                       2           mOhms
                       Insulation Resistance                5,000                                      MOhms
                       . .






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to TNC Female Bulkhead Adapter PE9251








                                                        PE9251  REV 1.1                                                1
   2641   2642   2643   2644   2645   2646   2647   2648   2649   2650   2651