Page 2643 - RF Adapter Datasheets
P. 2643

SMA Female to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9442


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female               TNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       .

                       Mechanical Specification Notes:
                       TNC connector is mode free up to 18 GHz.
                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                              TNC Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to TNC Female Adapter PE9442
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9442  REV 1.3                                                2
   2638   2639   2640   2641   2642   2643   2644   2645   2646   2647   2648