Page 2638 - RF Adapter Datasheets
P. 2638

SMA Female to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9079


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • TNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • SMA Interface compliant with MIL-STD-348       • Gold over Copper Plated Beryllium Copper Contact
                       • TNC Interface compliant with MIL-STD-348       • 30 µin min Gold over Copper Contact Plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9079 SMA female to TNC female adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to TNC adapter has a female to female gender configuration. PE9079 SMA female to TNC female adapter operates to 11 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            1.32 in [33.53 mm]
                       Width                                             0.57 in [14.48 mm]
                       Weight                                            0.041 lbs [18.6 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to TNC Female Adapter PE9079








                                                        PE9079  REV 1.1                                                1
   2633   2634   2635   2636   2637   2638   2639   2640   2641   2642   2643